IESNA:LM-63-2002
[TEST]P1358821
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-4)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB2C-730-U-SL4-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 3000K FIXTURE w/ TYPE IV SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8800.2
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1276.5 1321.5 1369.6 1426.7 1471.7 1522.8 1579.8 1606.9 1648.9 1712.0 1772.1 1862.2 2099.4 2330.7 2667.1 3141.6 3508.1 3826.4 
4252.9 4628.4 5039.8 5325.2 5514.4 5604.5 5556.4 5202.0 4024.7 2559.0 1742.0 1369.6 919.1 258.3 78.1 33.0 12.0 0.0 0.0 
1276.5 1309.5 1366.6 1408.6 1462.7 1516.8 1555.8 1600.9 1642.9 1694.0 1751.0 1859.2 2072.4 2267.6 2601.0 3045.5 3415.0 3778.4 
4162.8 4553.3 4961.8 5259.1 5409.3 5499.4 5478.4 5220.1 4099.8 2718.2 1814.1 1375.6 943.1 267.3 84.1 36.0 15.0 3.0 0.0 
1276.5 1315.5 1363.6 1405.6 1450.7 1504.7 1549.8 1585.8 1615.9 1657.9 1712.0 1799.1 1973.3 2165.5 2447.8 2838.3 3246.8 3553.1 3907.5 
4255.9 4619.4 4916.7 5075.9 5217.1 5271.1 5277.1 4754.5 3439.0 2273.6 1606.9 1096.3 456.5 186.2 111.1 36.0 3.0 0.0 
1276.5 1318.5 1363.6 1411.6 1447.7 1498.7 1534.8 1567.8 1600.9 1633.9 1672.9 1721.0 1829.1 2000.3 2159.5 2474.9 2808.3 3102.6 3378.9 
3640.2 3952.6 4234.9 4481.2 4697.5 4901.7 5205.0 5556.4 5751.7 5337.2 4808.6 3922.6 2498.9 717.8 165.2 39.0 6.0 0.0 
1276.5 1309.5 1354.6 1393.6 1450.7 1477.7 1522.8 1567.8 1585.8 1615.9 1633.9 1685.0 1748.0 1850.1 2006.3 2144.5 2381.8 2628.1 2874.3 
3108.6 3339.9 3562.1 3808.4 4051.7 4322.0 4667.4 5151.0 5826.8 6484.5 6457.5 5364.2 3760.4 1799.1 411.5 63.1 9.0 
0.0 
1276.5 1312.5 1351.6 1402.6 1444.7 1480.7 1513.8 1555.8 1582.8 1612.9 1639.9 1682.0 1754.0 1853.2 1979.3 2132.5 2357.7 2577.0 2817.3 
3060.6 3270.8 3514.1 3748.4 3985.6 4268.0 4601.3 5063.9 5772.7 6493.5 6490.5 5337.2 3874.5 2060.4 444.5 57.1 9.0 
0.0 
1276.5 1306.5 1342.6 1393.6 1435.7 1480.7 1516.8 1552.8 1591.8 1624.9 1654.9 1688.0 1745.0 1790.1 1850.1 1955.3 2120.5 2279.6 2489.9 
2691.1 2913.4 3093.6 3255.8 3457.0 3649.2 3928.6 4313.0 4820.6 5523.4 5472.4 4469.2 3243.8 1688.0 396.5 45.1 12.0 0.0 
1276.5 1303.5 1336.6 1384.6 1426.7 1468.7 1519.8 1552.8 1591.8 1621.9 1657.9 1682.0 1709.0 1721.0 1766.0 1805.1 1880.2 1973.3 2120.5 
2279.6 2426.8 2577.0 2745.2 2928.4 3138.6 3406.0 3742.3 4018.7 4219.9 4430.1 3402.9 1168.4 351.4 93.1 30.0 12.0 0.0 
1276.5 1291.5 1324.5 1363.6 1414.6 1450.7 1498.7 1543.8 1576.8 1621.9 1645.9 1669.9 1678.9 1688.0 1706.0 1721.0 1724.0 1787.1 1865.2 
1964.3 2084.4 2225.6 2384.8 2592.0 2805.3 3096.6 3294.8 3342.9 3493.1 3387.9 3090.6 2150.5 519.6 162.2 42.0 12.0 0.0 
1276.5 1300.5 1315.5 1339.6 1384.6 1432.7 1480.7 1537.8 1573.8 1624.9 1663.9 1691.0 1703.0 1715.0 1736.0 1733.0 1748.0 1787.1 1832.1 
1913.2 2039.4 2180.5 2369.8 2604.0 2856.3 3105.6 3192.7 3321.9 3219.7 2868.3 2267.6 1039.2 246.3 78.1 36.0 12.0 0.0 
1276.5 1288.5 1300.5 1315.5 1357.6 1402.6 1450.7 1501.7 1567.8 1636.9 1709.0 1775.1 1838.1 1901.2 1973.3 2069.4 2159.5 2309.7 2465.9 
2649.1 2868.3 3078.6 3258.8 3451.0 3541.1 3532.1 3297.8 3084.6 2577.0 1964.3 1273.5 480.6 96.1 33.0 18.0 12.0 0.0 
1276.5 1279.5 1291.5 1303.5 1342.6 1381.6 1432.7 1489.7 1570.8 1645.9 1739.0 1841.1 1952.3 2069.4 2237.6 2444.8 2691.1 2955.4 3210.7 
3436.0 3580.2 3601.2 3460.0 3216.7 2892.4 2531.9 2129.5 1838.1 1438.7 1015.2 618.7 288.3 72.1 30.0 15.0 9.0 0.0 
1276.5 1276.5 1270.5 1285.5 1312.5 1339.6 1384.6 1453.7 1519.8 1588.8 1685.0 1793.1 1904.2 1994.3 2129.5 2342.7 2643.1 2904.4 3138.6 
3306.8 3300.8 3090.6 2703.1 2141.5 1576.8 1063.2 603.7 315.4 159.2 99.1 66.1 48.1 33.0 24.0 15.0 9.0 0.0 
1276.5 1264.5 1246.4 1243.4 1240.4 1240.4 1249.5 1249.5 1210.4 1138.3 1060.2 1000.2 964.1 952.1 952.1 1045.2 1291.5 1642.9 1958.3 
2111.5 2015.3 1657.9 1165.4 711.8 375.4 210.2 141.2 111.1 90.1 75.1 57.1 42.0 33.0 21.0 15.0 9.0 0.0 
1276.5 1249.5 1216.4 1177.4 1138.3 1069.2 964.1 832.0 678.8 540.6 438.5 429.5 462.5 528.6 600.7 651.8 684.8 717.8 705.8 
624.7 495.6 384.4 294.3 237.3 201.2 171.2 141.2 120.1 99.1 78.1 63.1 45.1 30.0 21.0 15.0 9.0 0.0 
1276.5 1240.4 1183.4 1111.3 997.2 829.0 657.8 513.6 450.5 432.5 414.5 396.5 387.4 393.5 417.5 438.5 450.5 444.5 417.5 
384.4 336.4 291.3 255.3 231.3 201.2 168.2 144.2 120.1 99.1 75.1 54.1 39.0 30.0 21.0 18.0 9.0 0.0 
1276.5 1237.4 1156.3 1042.2 847.0 639.7 501.6 465.5 450.5 435.5 420.5 405.5 384.4 369.4 354.4 342.4 330.4 321.4 303.4 285.3 
267.3 246.3 222.3 201.2 177.2 159.2 138.2 114.1 90.1 69.1 54.1 42.0 33.0 24.0 18.0 12.0 0.0 
1276.5 1228.4 1120.3 949.1 711.8 531.6 483.6 468.5 456.5 447.5 429.5 420.5 402.5 384.4 366.4 348.4 336.4 318.4 297.3 273.3 
249.3 225.3 207.2 192.2 177.2 162.2 144.2 123.1 108.1 93.1 81.1 66.1 48.1 30.0 24.0 15.0 0.0 
1276.5 1210.4 1093.3 883.0 633.7 507.6 486.6 477.6 462.5 453.5 438.5 432.5 411.5 396.5 381.4 363.4 342.4 318.4 288.3 258.3 
237.3 219.3 204.2 189.2 177.2 159.2 141.2 126.1 117.1 105.1 93.1 72.1 45.1 30.0 27.0 18.0 0.0 
1276.5 1216.4 1075.2 835.0 588.7 507.6 495.6 486.6 474.6 465.5 456.5 447.5 429.5 420.5 408.5 384.4 354.4 324.4 288.3 258.3 
234.3 216.3 201.2 183.2 162.2 144.2 120.1 108.1 99.1 87.1 75.1 54.1 39.0 33.0 27.0 21.0 0.0 
1276.5 1219.4 1072.2 810.9 567.7 513.6 501.6 489.6 480.6 471.5 462.5 453.5 444.5 438.5 426.5 408.5 378.4 339.4 300.3 264.3 
237.3 216.3 198.2 174.2 150.2 123.1 99.1 87.1 75.1 63.1 51.1 42.0 36.0 30.0 27.0 12.0 0.0 
1276.5 1204.4 1069.2 820.0 558.6 510.6 501.6 492.6 483.6 468.5 462.5 453.5 447.5 438.5 426.5 411.5 384.4 342.4 300.3 264.3 
234.3 216.3 195.2 171.2 144.2 120.1 93.1 81.1 72.1 60.1 48.1 39.0 33.0 30.0 24.0 9.0 0.0 
